XB 51 H/L, 2 passe



XB 51 H/L, 2 passe

Données techniques



N° de codeMax. operation pressureConnection typeConnection sizeNumber of passesNumber of platesType

XB 51H-2

004B1179 25Ext. threadG 2 x 50mm210/10XB 51H-2 10/10
004B1180 25Ext. threadG 2 x 50mm116/16XB 51H-2 16/16
004B1181 25Ext. threadG 2 x 50mm120/20XB 51H-2 20/20
004B1182 25Ext. threadG 2 x 50mm126/26XB 51H-2 26/26
004B1498 25Ext. threadG 2 x 50mm180/80XB 51H-2 80/80
004B1499 25Ext. threadG 2 x 50mm190/90XB 51H-2 90/90
004B1500 25Ext. threadG 2 x 50mm1100/100XB 51H-2 100/100
004B1501 25Ext. threadG 2 x 50mm1110/110XB 51H-2 110/110
004B1502 25Ext. threadG 2 x 50mm1120/120XB 51H-2 120/120
004B3615 25Ext. threadG 2 x 50mm230/30XB 51H-2 30/30
004B3618 25Ext. threadG 2 x 50mm236/36XB 51H-2 36/36
004B3620 25Ext. threadG 2 x 50mm240/40XB 51H-2 40/40
004B3623 25Ext. threadG 2 x 50mm246/46XB 51H-2 46/46
004B3625 25Ext. threadG 2 x 50mm250/50XB 51H-2 50/50
004B3628 25Ext. threadG 2 x 50mm256/56XB 51H-2 56/56
004B3630 25Ext. threadG 2 x 50mm260/60XB 51H-2 60/60
004B3633 25Ext. threadG 2 x 50mm266/66XB 51H-2 66/66
004B3635 25Ext. threadG 2 x 50mm270/70XB 51H-2 70/70

XB 51L-2

004B1147 25Ext. threadG 2 x 50mm110/10XB 51L-2 10/10
004B1148 25Ext. threadG 2 x 50mm116/16XB 51L-2 16/16
004B1149 25Ext. threadG 2 x 50mm120/20XB 51L-2 20/20
004B1150 25Ext. threadG 2 x 50mm126/26XB 51L-2 26/26
004B1292 25Ext. threadG 2 x 50mm230/30XB 51L-2 30/30
004B1293 25Ext. threadG 2 x 50mm236/36XB 51L-2 36/36
004B1294 25Ext. threadG 2 x 50mm240/40XB 51L-2 40/40
004B1295 25Ext. threadG 2 x 50mm246/46XB 51L-2 46/46
004B1296 25Ext. threadG 2 x 50mm250/50XB 51L-2 50/50
004B1297 25Ext. threadG 2 x 50mm256/56XB 51L-2 56/56
004B1298 25Ext. threadG 2 x 50mm260/60XB 51L-2 60/60
004B1299 25Ext. threadG 2 x 50mm266/66XB 51L-2 66/66
004B1300 25Ext. threadG 2 x 50mm270/70XB 51L-2 70/70
004B1552 25Ext. threadG 2 x 50mm180/80XB 51L-2 80/80
004B1553 25Ext. threadG 2 x 50mm190/90XB 51L-2 90/90
004B1554 25Ext. threadG 2 x 50mm1100/100XB 51L-2 100/100
004B1555 25Ext. threadG 2 x 50mm1110/110XB 51L-2 110/110
004B1556 25Ext. threadG 2 x 50mm1120/120XB 51L-2 120/120