XB 12 H/L/M, 2 passe, G 5/4



XB 12 H/L/M, 2 passe, G 5/4

Données techniques



N° de codeMax. operation pressureConnection typeConnection sizeNumber of passesNumber of platesType

XB 12H-2 G5/4

004H7596 25Ext. threadG 1 1/4 220/20XB12H-2-20/20 G5/4
004H7597 25Ext. threadG 1 1/4 226/26XB12H-2-26/26 G5/4
004H7598 25Ext. threadG 1 1/4 230/30XB12H-2-30/30 G5/4
004H7599 25Ext. threadG 1 1/4 236/36XB12H-2-36/36 G5/4
004H7600 25Ext. threadG 1 1/4 240/40XB12H-2-40/40 G5/4
004H7601 25Ext. threadG 1 1/4 246/46XB12H-2-46/46 G5/4
004H7602 25Ext. threadG 1 1/4 250/50XB12H-2-50/50 G5/4
004H7603 25Ext. threadG 1 1/4 256/56XB12H-2-56/56 G5/4
004H7604 25Ext. threadG 1 1/4 260/60XB12H-2-60/60 G5/4
004H7605 25Ext. threadG 1 1/4 266/66XB12H-2-66/66 G5/4
004H7606 25Ext. threadG 1 1/4 270/70XB12H-2-70/70 G5/4

XB 12L-2 G5/4

004H7572 25Ext. threadG 1 1/4 220/20XB12L-2-20/20 G5/4
004H7573 25Ext. threadG 1 1/4 226/26XB12L-2-26/26 G5/4
004H7574 25Ext. threadG 1 1/4 230/30XB12L-2-30/30 G5/4
004H7575 25Ext. threadG 1 1/4 236/36XB12L-2-36/36 G5/4
004H7576 25Ext. threadG 1 1/4 240/40XB12L-2-40/40 G5/4
004H7577 25Ext. threadG 1 1/4 246/46XB12L-2-46/46 G5/4
004H7578 25Ext. threadG 1 1/4 250/50XB12L-2-50/50 G5/4
004H7579 25Ext. threadG 1 1/4 256/56XB12L-2-56/56 G5/4
004H7580 25Ext. threadG 1 1/4 260/60XB12L-2-60/60 G5/4
004H7581 25Ext. threadG 1 1/4 266/66XB12L-2-66/66 G5/4
004H7582 25Ext. threadG 1 1/4 270/70XB12L-2-70/70 G5/4

XB 12M-2 G5/4

004H7584 25Ext. threadG 1 1/4 220/20XB12M-2-20/20 G5/4
004H7585 25Ext. threadG 1 1/4 226/26XB12M-2-26/26 G5/4
004H7586 25Ext. threadG 1 1/4 230/30XB12M-2-30/30 G5/4
004H7587 25Ext. threadG 1 1/4 236/36XB12M-2-36/36 G5/4
004H7588 25Ext. threadG 1 1/4 240/40XB12M-2-40/40 G5/4
004H7589 25Ext. threadG 1 1/4 246/46XB12M-2-46/46 G5/4
004H7590 25Ext. threadG 1 1/4 250/50XB12M-2-50/50 G5/4
004H7591 25Ext. threadG 1 1/4 256/56XB12M-2-56/56 G5/4
004H7592 25Ext. threadG 1 1/4 260/60XB12M-2-60/60 G5/4
004H7593 25Ext. threadG 1 1/4 266/66XB12M-2-66/66 G5/4
004H7594 25Ext. threadG 1 1/4 270/70XB12M-2-70/70 G5/4