XB 04, 2 passe



XB 04, 2 passe

Données techniques



N° de codeTypeMax. operation pressureConnection typeConnection sizeNumber of passesNumber of plates

XB 04-2

004B1036 XB 04-2 20/20 25Ext. threadG 3/4 x 20mm 220/20
004B1037 XB 04-2 26/26 25Ext. threadG 3/4 x 20mm 226/26
004B1038 XB 04-2 30/30 25Ext. threadG 3/4 x 20mm 230/30
004B1039 XB 04-2 36/36 25Ext. threadG 3/4 x 20mm 236/36
004B1040 XB 04-2 40/40 25Ext. threadG 3/4 x 20mm 240/40
004B1041 XB 04-2 46/46 25Ext. threadG 3/4 x 20mm 246/46
004B1042 XB 04-2 50/50 25Ext. threadG 3/4 x 20mm 250/50
004B1043 XB 04-2 56/56 25Ext. threadG 3/4 x 20mm 256/56
004B1044 XB 04-2 60/60 25Ext. threadG 3/4 x 20mm 260/60