JIP-FF with handle



JIP-FF with handle is an ON/OFF ball valve with flanged connections. The valves are specially designed for district heating systems and other hot-water systems in which the water has been treated in order to avoid corrosion. The valves are also suitable for district cooling systems.

JIP-FF with handle

Données techniques



N° de codeDNPN
(bar)
Kvs
(m3/h)
Connection type

FF, H, PN16

065N0240 10016640Flange
065N4282 6516200Flange
065N4287 8016470Flange

FF, H, PN25

065N0340 10025640Flange
065N4281 6525200Flange
065N4286 8025470Flange

FF, H, PN40

065N0300 154011Flange
065N0302 154011Flange
065N0305 204015Flange
065N0307 204015Flange
065N0310 254034Flange
065N0312 254034Flange
065N0315 324052Flange
065N0320 404096Flange
065N0325 5040184Flange