JIP-IW



JIP-IW is an ON/OFF valve with internal thread and welded connection.

The valves have been specially designed for district heating systems and other hot-water systems, in which the water has been treated in order to avoid corrosion. The valves are also suitable for district cooling systems.


JIP-IW

Données techniques



N° de codeDNPN
(bar)
Kvs
(m3/h)
Connection type

IW

065N0900 154011Int. thread / welded
065N0905 204015Int. thread / welded
065N0910 254034Int. thread / welded
065N0915 324052Int. thread / welded
065N0920 404096Int. thread / welded
065N0925 5040184Int. thread / welded