Régulateur de pres. diff. et de débit AFPQ



A self-acting differential pressure and flow controller primarily for use in district heating systems. The controller closes on rising differential pressure or when set max. flow is exceeded.

Controller consist of:
- control valve (flange connection) type VFQ 2 / VFQ 21 with adjustable restrictor - for technical parameters look at part "Combine with..." below,
- pressure actuator type AFPQ / AFPQ 4 with two control diaphragms and a spring for differential pressure setting - see below.


Régulateur de pres. diff. et de débit AFPQ

Données techniques



N° de codeFunctionMin. Dp setting
(bar)
Max. Dp setting
(bar)
Prix Fr.

AFPQ

003G1029 Diff. press. and flow controller0.10.72885.00
003G1030 Diff. press. and flow controller0.10.72885.00
003G1031 Diff. press. and flow controller0.151.52885.00
003G1032 Diff. press. and flow controller0.151.52885.00


Documentation





Feuille technique AFPQ
 
AFPQ_e_vdcaa102.pdf
AFPQ_e_vdcaa102.pdf (0.7 Mb), N° documentation: , Langue: Swiss/French, Date d'édition: 05/09 2006
 


Instruction AFPQ
 
AFPQ_Inst_m_vicag15v.pdf
AFPQ_Inst_m_vicag15v.pdf (1.7 Mb), N° documentation: , Langue: Swiss/French, Date d'édition: 05/09 2006