Régulateur de décharge et pres. diff. AFPA



A self-acting differential pressure relief controller primarily for use in district heating systems. The controller opens on rising differential pressure.

Controller consist of:
- control valve (flange connection) type VFG 2 / VFG 21 - for technical parameters look at part "Combine with..." below,
- pressure actuator type AFPA with control diaphragm and a spring for differential pressure setting - see below.


Régulateur de décharge et pres. diff. AFPA

Données techniques



N° de codeFunctionSettingMin. Dp setting
(bar)
Max. Dp setting
(bar)
Max. operation pressure
(bar)
Prix Fr.

AFPA

003G1019 Diff. press. relief controllerAdjustable15251450.00
003G1020 Diff. press. relief controllerAdjustable0.52.5251450.00
003G1021 Diff. press. relief controllerAdjustable0.151.2251634.00
003G1022 Diff. press. relief controllerAdjustable0.10.6251634.00
003G1023 Diff. press. relief controllerAdjustable0.050.3162346.00


Documentation





Feuille technique AFPA
 
AFPA_VFG_Dat_e_vdcan102.pdf
AFPA_VFG_Dat_e_vdcan102.pdf (0.3 Mb), N° documentation: , Langue: Swiss/French, Date d'édition: 05/09 2006
 


Instruction AFPA
 
AFPA_VFG_Inst_m_VICAJ15V.pdf
AFPA_VFG_Inst_m_VICAJ15V.pdf (1.0 Mb), N° documentation: , Langue: Swiss/French, Date d'édition: 05/09 2006