Vannes à boisseau sphérique JIP

065N0920



JIP-IW

065N0920

Données techniques



CodeNumber 065N0920 
DN 40 
PN 40  bar
Max. temperature 180  °C
Connection type Int. thread / welded 
Medium Circulation water 
Medium alternative 1 District heating water 
Medium alternative 2 Oil 
Kvs 96  m3/h
Material of body P235GH / W.nr. 1.0345 (~ St. 37.0) 
Length of valve 195  mm
No. of ports 2  way