Vannes à boisseau sphérique JIP

065N0915



JIP-IW

065N0915

Données techniques



CodeNumber 065N0915 
DN 32 
PN 40  bar
Max. temperature 180  °C
Connection type Int. thread / welded 
Medium Circulation water 
Medium alternative 1 District heating water 
Medium alternative 2 Oil 
Kvs 52  m3/h
Material of body P235GH / W.nr. 1.0345 (~ St. 37.0) 
No. of ports 2  way
Length of valve 183  mm