Vannes à boisseau sphérique JIP

065N0900



JIP-IW

065N0900

Données techniques



CodeNumber 065N0900 
DN 15 
PN 40  bar
Max. temperature 180  °C
Connection type Int. thread / welded 
Medium Circulation water 
Medium alternative 1 District heating water 
Medium alternative 2 Oil 
Kvs 11  m3/h
Material of body P235GH / W.nr. 1.0345 (~ St. 37.0) 
Length of valve 160  mm
No. of ports 2  way